IESNA:LM-63-2002
[TEST]P955512
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-940-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33607
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3943.1 4937.2 5835.8 6531.4 7098.7 7419.6 7570.6 7624.3 7896.7 8479.6
9442.4 10658.5 11855.5 12811.3 13647.5 14410.8 14893 15016.2 14719.6 13968.4
12452.2 9831 8115.3 6796.9 5383 3787 2489.4 1745.2 1361.8 1176.2
1066.9 896.9 759.8 263.7 128.4 20.8 0
3943.1 4971.9 5879.2 6586.9 7107.4 7459.5 7640 7690.3 7915.8 8441.4
9331.4 10523.1 11697.6 12686.4 13531.3 14294.6 14867 15073.5 14884.4 14247.7
12981.3 10559.6 8443.2 7090 5693.5 4128.8 2714.9 1831.9 1405.2 1217.8
1077.3 910.8 766.8 326.1 137 26 0
3943.1 4928.5 5818.4 6533.2 7090 7494.2 7718 7813.4 7990.4 8462.2
9220.3 10278.5 11406.2 12400.2 13203.4 13845.2 14447.2 14740.4 14665.8 14157.5
13139.2 11475.5 9147.5 7523.7 6137.6 4621.4 3086.2 2050.5 1516.2 1259.4
1112 968 829.2 633.2 322.7 38.2 0
3943.1 4928.5 5792.4 6505.4 7100.4 7556.7 7862 8021.6 8188.1 8552.4
9116.2 9936.8 10911.7 11846.8 12599.7 13217.3 13736 14155.8 14268.5 14102
13489.6 12353.3 10757.3 8868.2 7090 5509.6 3852.9 2466.9 1682.7 1280.3
1105.1 959.3 818.8 652.3 458 178.7 0
3943.1 4782.8 5620.7 6352.7 6980.7 7535.9 7978.2 8271.4 8458.8 8746.7
9215.1 9817.1 10596 11388.8 12101.8 12715.9 13215.5 13659.6 13975.4 14060.4
13892.1 13375.1 12372.4 10856.2 9085 7275.6 5421.2 3573.6 2244.8 1505.8
1148.4 1020 886.5 676.6 456.2 142.3 0
3943.1 4706.4 5462.8 6175.8 6835 7445.7 8000.8 8439.7 8738.1 9017.4
9367.8 9870.9 10453.8 11145.9 11843.3 12537.2 13127 13588.5 13937.2 14225.2
14448.9 14374.4 14060.4 13347.4 12115.7 10519.7 8467.4 6493.3 4366.4 2695.8
1748.7 1195.3 865.7 523.9 263.7 69.4 0
3943.1 4560.7 5218.2 5889.6 6541.8 7182 7799.6 8349.5 8805.7 9171.8
9543 9948.9 10394.8 10949.9 11586.6 12308.2 13050.7 13767.2 14402.1 14960.7
15469 16027.6 16279.1 16435.3 16400.6 15692.8 14341.4 12188.5 9340 6326.7
3651.7 1896.1 968 558.6 272.4 93.7 0
3943.1 4449.7 4977.1 5553 6149.8 6713.6 7319 7907.1 8472.6 8972.3
9471.9 9935.1 10354.9 10807.7 11283 11793 12384.6 13054.2 13786.3 14563.4
15411.7 16629.6 17613.2 18213.4 18896.9 19391.3 19455.5 18791.1 17063.3 14266.8
10394.8 6708.4 3419.2 1394.8 497.9 97.1 0
3943.1 4250.2 4621.4 5051.7 5523.5 6023.1 6531.4 7034.5 7532.4 8044.2
8580.2 9076.3 9615.9 10179.7 10766 11354.1 12006.4 12738.5 13548.6 14466.3
15538.4 17163.9 18777.2 19882.3 21292.6 22952.8 24729.2 25914.1 25660.8 23275.5
18364.3 11905.8 5049.9 1542.2 485.7 100.6 0
3943.1 4215.5 4585 4980.5 5426.4 5898.2 6380.5 6861 7336.4 7818.6
8294 8786.6 9307.1 9870.9 10453.8 11059.2 11732.3 12476.5 13309.2 14258.1
15328.5 17049.4 18674.9 19871.9 21379.4 23188.7 25128.2 26363.4 26129.2 23592.9
18255 11163.3 4278 1181.4 381.7 86.7 0
3943.1 4083.7 4274.5 4531.2 4841.8 5180 5521.8 5880.9 6252.1 6626.8
7005 7395.3 7789.1 8205.5 8653.1 9126.7 9647.1 10236.9 10948.2 11760
12748.9 14320.6 15512.4 16688.5 18123.2 19849.3 21469.6 22172.2 21438.4 18640.2
13760.2 7659 2208.4 463.2 154.4 34.7 0
3943.1 3986.5 4094.1 4248.5 4461.8 4692.6 4944.1 5202.6 5464.5 5743.8
6016.2 6278.2 6548.8 6817.7 7102.2 7402.3 7718 8101.4 8545.5 9121.5
9954.1 10988.1 11692.4 12480 13422 14448.9 15149.8 14905.2 13680.4 11383.6
8221.1 4206.8 1372.2 409.4 140.5 33 0
3943.1 3899.8 3915.4 3986.5 4102.7 4222.4 4380.3 4536.4 4690.8 4852.2
4992.7 5119.3 5225.1 5322.3 5389.9 5433.3 5476.7 5506.2 5554.8 5667.5
5938.1 6097.7 6127.2 6186.2 6278.2 6361.4 6134.2 5414.2 4387.2 3251
2210.1 1252.5 628 265.4 128.4 45.1 0
3943.1 3717.6 3584 3514.7 3507.7 3535.5 3582.3 3634.4 3670.8 3693.3
3691.6 3648.2 3580.6 3485.2 3358.5 3204.1 3018.5 2825.9 2649 2484.2
2314.2 2163.3 2036.6 1932.5 1842.3 1750.4 1635.9 1481.5 1268.1 981.9
714.7 525.6 364.3 234.2 133.6 38.2 0
3943.1 3549.4 3304.7 3197.2 3171.2 3193.7 3242.3 3294.3 3320.4 3313.4
3277 3212.8 3119.1 3002.9 2867.6 2728.8 2584.8 2440.8 2298.6 2142.4
1984.6 1842.3 1738.2 1675.8 1651.5 1655 1651.5 1602.9 1483.2 1283.7
976.7 673.1 471.9 310.5 154.4 34.7 0
3943.1 3417.5 3122.6 3006.4 3011.6 3077.5 3150.4 3197.2 3200.7 3169.4
3108.7 3022 2919.6 2801.7 2676.8 2553.6 2423.5 2286.4 2145.9 2015.8
1916.9 1831.9 1774.7 1738.2 1707 1670.6 1613.3 1554.4 1481.5 1365.3
1188.3 933.3 612.4 338.3 161.3 34.7 0
3943.1 3290.9 2987.3 2909.2 2957.8 3048 3119.1 3153.8 3139.9 3086.2
3002.9 2904 2789.5 2676.8 2557.1 2440.8 2361 2265.6 2145.9 2050.5
1986.3 1901.3 1767.7 1661.9 1592.5 1524.9 1455.5 1386.1 1323.6 1266.4
1198.7 1089.4 891.7 683.5 400.7 97.1 0
3943.1 3219.7 2916.2 2872.8 2956.1 3042.8 3113.9 3134.7 3101.8 3016.8
2914.4 2798.2 2673.3 2562.3 2466.9 2413.1 2348.9 2283 2218.8 2076.5
1949.9 1849.3 1748.7 1655 1557.8 1472.8 1389.6 1313.2 1233.4 1141.5
1051.3 969.7 850 733.8 513.5 199.5 0
3943.1 3159 2871.1 2865.8 2957.8 3041.1 3103.5 3110.5 3060.1 2968.2
2852 2723.6 2609.1 2503.3 2432.2 2371.4 2293.4 2187.6 2093.9 1981.1
1894.4 1797.2 1701.8 1615.1 1542.2 1467.6 1387.8 1306.3 1210.9 1105.1
988.8 886.5 754.6 570.7 378.2 157.9 0
3943.1 3124.3 2848.5 2864.1 2964.7 3046.3 3101.8 3091.4 3027.2 2917.9
2782.6 2655.9 2548.4 2466.9 2428.7 2336.7 2194.5 2029.7 1963.8 1908.3
1809.4 1733 1667.1 1570 1497.1 1439.9 1365.3 1276.8 1171 1054.7
928.1 872.6 751.2 490.9 357.4 218.6 0
3943.1 3117.4 2834.6 2865.8 2966.5 3049.7 3100 3086.2 3008.1 2884.9
2747.9 2623 2517.2 2466.9 2407.9 2291.6 2083.5 1946.4 1911.7 1844.1
1757.3 1663.6 1575.2 1507.5 1465.9 1429.5 1361.8 1278.5 1177.9 1061.7
938.5 969.7 773.7 517 393.8 145.7 0
3943.1 3117.4 2832.9 2871.1 2968.2 3051.5 3098.3 3091.4 3015 2886.7
2747.9 2621.2 2515.4 2468.6 2402.7 2284.7 2067.9 1948.2 1920.4 1842.3
1752.1 1649.8 1576.9 1486.7 1474.6 1429.5 1360.1 1278.5 1184.9 1059.9
942 955.9 664.4 534.3 388.6 140.5 0
